카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1347.063011619321
KIPP USA
Hinges
Powered by
CAD모델 선택
{kipp_usa/scharniere/27876-05_asmtab.prj},{NB=K1347.063011619321},{B3=7.0},{D=16.5},{D1=6.6},{H=19},{H1=9.5},{H2=4.00},{GEW=0.3067},{EAN=4059245647453},{TYP=1},{TYP1=3},{TYP2=32},{TYP3=0},{BESTKIPPUSA=K1347.063011619321},{MATERIAL=Stahl},{OGK=verzinkt},{FORMT=gekürzter Schenkel},{FORM=B},{A=146},{A1=32},{A2=19},{A3=116},{A4=30},{B=65},{B2=51},{D2=8},{F1=7000},{F2=1300},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=beide Rollen des langen Schenkals geshweißt},{ZGT1=Schmiernippel},{ZGT2=Fester Stift},{PPATH=27876-05_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1347 - Strap hinges stainless steel with grease nipple
Bill of material
K1347.063011619321
Order No.
K1347.063011619321
K1347.063011619321
Material
Steel
Steel
Surface finish body
passivated
passivated
Form-Type
gekürzter Schenkel
gekürzter Schenkel
Form
B
B
Distance
146
146
mm
Distance
32
32
mm
Distance
19
19
mm
Distance
116
116
mm
Distance
30
30
mm
Distance
65
65
mm
Distance
51
51
mm
Distance
7.0
7.0
mm
Diameter
16.5
16.5
mm
Diameter
6.6
6.6
mm
Diameter
8
8
mm
height
19
19
mm
height
9.5
9.5
mm
height
4.00
4.00
mm
F1
7000
7000
N
F2
1300
1300
N
Description
정보
Infotext
Approx. weight
0.3067
0.3067
kg
Technical Information
정보
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245647453
4059245647453
für Scharnier links/rechts
1
1
Zuordnung allgemein
3
3
for screw
32
32
für Scheibe
0
0
Drawing reference
beide Rollen des langen Schenkals geshweißt
Drawing reference
Schmiernippel
Drawing reference
Fester Stift
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성