국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1559.816
KIPP USA
Quarter-turn locks, compression latches
Powered by
CAD모델 선택
{kipp_usa/quarter-turn_locks_compression_latches/k1559.prj},{NB=K1559.8160},{D=8},{D1=18},{D2=34},{D3=40},{D4=28},{H=31.5},{H1=16},{H2=5.5},{L=16.3},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{T2=2.5},{SPANNKRAFT=400},{SCHERKRAFT=4.8},{AUSZUGSKRAFT=1.6},{GEW=0.1210},{EAN=4059245506958},{NDM=3.000},{SW=2.500},{TYP=1.000},{XA=1.000},{XB=13.900},{XC=1.000},{XD=28.000},{XE=13.300},{XF=70.000},{XG=4.000},{XK=2.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=15.000},{XW=30.000},{BESTKIPPUSA=K1559.816},{AUSF=Griff PA Kunststoff},{M=M3x0.5},{T=6},{T1=6-20},{TEMP=≤130 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1559 - Quarter-turn clamp locks, stainless steel twist knob plastic or stainless steel
Bill of material
K1559.816
Order No.
K1559.816
K1559.816
Position Quarter-turn lock
OFF
ON
OFF
ON
version
Grip plastic
Grip plastic
diameter
8
mm
diameter
18
mm
diameter
34
mm
diameter
40
mm
Teilkreisdurchmesser
28
mm
height
31.5
mm
height
16
mm
height
5.5
mm
Length
16.3
mm
thread
M3x0.5
mm
diameter
18
mm
diameter
35
mm
diameter
6.5
mm
diameter
3.4
mm
height
6
mm
height
6-20
mm
distance
2.5
mm
Clamping force
400
N
Shearing force
4.8
kN
Extraction force
1.6
kN
Temperature resistance up to
≤130 °C
≤130 °C
°
Approx. weight
0.1210
0.1210
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245506958
4059245506958
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성