카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0490.18
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/29036_asmtab.prj},{NB=K0490.18},{A=18},{C=30},{D=25},{E=26.5},{F=40},{G=50},{H=20.0},{K=0},{L=65},{N=5},{O=35},{P=21.0},{R=34.0},{GEW=0.0461},{EAN=4059245194445},{T2=18},{AX=5.3},{BX=15.0},{CX=25.0},{DX=6.1},{EX=25.0},{FX=40.0},{GX=50.0},{HX=35.0},{KX=0.0},{MX=20.0},{NX=5.0},{PX=4.5},{RX=5.5},{TX=5.0},{TYP=1},{SW=10.0},{L1=6.1},{L2=15.0},{ABST=0.8},{VZD1=14.2},{VZD2=19.8},{VZL=1.3},{R1=10.0},{BR=19.0},{ZZ=0.01},{NDM=6.0},{BESTKIPPUSA=K0490.18},{B=5,3 (2x)},{S=M 6 x 18},{BS=Infotext},{INFO=Info},{ZEICHNUNGEN=Ansichten Zeichnungen},{ROHS=Yes},{ZTNUSA=},{T=M 6 x 12},{T1=M 6},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=29036_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0490 - Tube clamps swivel base, plastic
Bill of material
K0490.18
Order No.
K0490.18
K0490.18
clamping diameter
18
18
mm
borehole
5,3 (2x)
5,3 (2x)
mm
distance
30
30
mm
external diameter
25
25
mm
distance
26.5
26.5
mm
borehole distance
40
40
mm
width of plate
50
50
mm
distance
20.0
20.0
mm
borehole distance
0
0
mm
total height
65
65
mm
thickness of plate
5
5
mm
length of plate
35
35
mm
width of clamp hub
21.0
21.0
mm
width
34.0
34.0
mm
screw type
M 6 x 18
M 6 x 18
mm
Approx. weight
0.0461
0.0461
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245194445
4059245194445
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성