카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0474.53030
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/29004_1.prj},{NB=K0474.53030},{C=33},{D=45},{E=45},{G=40},{H=62},{K=76},{L=86},{P=33},{Q=46},{R=55},{GEW=0.2330},{EAN=4059245193585},{NDM=8.0},{NDM1=8.0},{XA=13.0},{XA1=13.0},{XB=5.3},{XB1=5.3},{XC=35.0},{XC1=35.0},{XD=16.0},{XD1=0.0},{XE=1.6},{XE1=0.0},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=21.0},{XL1=21.0},{XN=2.5},{XO=8.0},{XP=30.200},{BESTKIPPUSA=K0474.53030},{A=30.2},{B=30.1},{S=M 8 x 35},{T=M 8 x 35},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0474 - Tube clamps cross, aluminium
Bill of material
K0474.53030
Order No.
K0474.53030
K0474.53030
clamping
30.2
30.2
mm
clamping hole
30.1
30.1
mm
distance
33
33
mm
height
45
45
mm
width
45
45
mm
Length
40
40
mm
total width
62
62
mm
distance
76
76
mm
total length
86
86
mm
width of clamp hub
33
33
mm
distance
46
46
mm
distance
55
55
mm
screw type
M 8 x 35
M 8 x 35
mm
screw type
M 8 x 35
M 8 x 35
mm
Approx. weight
0.2330
0.2330
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245193585
4059245193585
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성