카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1049.0606
KIPP USA
Tube Connectors
Powered by
CAD모델 선택
{kipp_usa/profilverbinder/10265_asmtab.prj},{NB=K1049.0606},{BESTKIPPUSA=K1049.0606},{AUSF=mit Klemmhebel},{FORM=B},{TYP=I},{NUTB=6},{A=15},{A1=6.3},{A2=3},{A3=5.7},{B=24},{D=7},{D1=M6},{H=27},{H1=MIN},{L=27},{L1=13.0},{L2=40},{T=5},{GEW=0.0957},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245292431},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=40.0},{TYP1=0.000},{GR=0.000},{PPATH=10265_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1049 - Clamping angles Type I
Bill of material
K1049.0606
Order No.
K1049.0606
K1049.0606
version
mit Klemmhebel
mit Klemmhebel
Form
B
B
Type
I
slot width
6
6
mm
distance
15
15
mm
height
6.3
6.3
mm
height
3
3
mm
width
5.7
5.7
mm
width
24
24
mm
diameter
7
7
mm
thread
M6
M6
mm
height
27
27
mm
height
mm
Length
27
27
mm
distance
13.0
13.0
mm
distance
40
40
mm
height
5
5
mm
Approx. weight
0.0957
0.0957
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245292431
4059245292431
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성