카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0124.9310
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/06454_1.prj},{NB=K0124.9310},{GR=3},{T=14},{D=16.0},{D1=21.0},{D2=22},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1443},{EAN=4059245086399},{HX=37.0},{W4=2.070},{TYP=1.000},{NDM=10},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPPUSA=K0124.9310},{X=M 10},{BS=Infotext},{ROHS=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K0124 - Adjustable Handles with protective cap Modern Design Style, stainless steel, internal thread (old family-no.: 06454)
Bill of material
K0124.9310
Order No.
K0124.9310
K0124.9310
size
3
3
Internal thread
M 10
M 10
height
14
14
mm
diameter
16.0
16.0
mm
diameter
21.0
21.0
mm
diameter
22
22
mm
height
41.5
41.5
mm
height
10.0
10.0
mm
height
24.0
24.0
mm
height
54.5
54.5
mm
height
58.5
58.5
mm
Length
80
80
mm
Length
91.0
91.0
mm
width
11.0
11.0
mm
No. of teeth
22
22
Approx. weight
0.1443
0.1443
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245086399
4059245086399
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성