국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0660.106100
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/05900_3_asmtab.prj},{NB=K0660.1061000},{OH=86},{OG=67},{GEW=0.3435},{EAN=4059245432448},{OGG=0.560},{OGGG=0.000},{OG1=67.300},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.11000},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTKIPPUSA=K0660.106100},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=3},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1900},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=24.6},{B5=2.5},{B6=43.5},{C=25,4},{D=5.5},{H=63,7},{H1=59,6},{L=193,3},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,BLOHM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0660 - Horizontal Toggle Clamps with Safety Interlock with flat foot and adjustable clamping spindle, stainless steel
Bill of material
K0660.106100
Order No.
K0660.106100
K0660.106100
Component
black grey RAL 7021
black grey RAL 7021
Hole arrangement
3
Position holding arm
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
Opening angle of holding arm ~
86
°
Opening angle of handle ~
67
°
hand force
160
160
N
Holding force F1
1350
1350
N
Holding force F2
1900
1900
N
Clamping force F3
720
720
N
Clamping force F4
1200
1200
N
Thread
M6X35
M6X35
mm
A
26
mm
A1
39
39
mm
A2
6.5
6.5
mm
A3
-
mm
A4
-
mm
B
28
28
mm
Width ~
39
39
mm
B2
17.5
17.5
mm
B3
12,5
12,5
mm
B4
24.6
24.6
mm
B5
2.5
mm
B6
43.5
43.5
mm
Height ~
25,4
25,4
mm
D
5.5
5.5
mm
Height ~
63,7
63,7
mm
Height ~
59,6
59,6
mm
Length ~
193,3
193,3
mm
Length ~
60.5
60.5
mm
Approx. weight
0.3435
0.3435
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245432448
4059245432448
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성