카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0270.73516
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowo_grip/06601_2.prj},{NB=K0270.73516},{GR=5},{T=23},{D=23.0},{D1=30.0},{D2=32.5},{H=50.6},{H1=12.0},{H2=33.0},{H3=72.0},{H4=77.0},{A=110},{A1=126.0},{B=15.5},{ZZ=26},{GEW=0.1300},{EAN=4059245212187},{NDM=16.0},{NDM1=0.0000},{TYP=1.000},{XA=7.9},{XB=48.5},{XC=11.6},{XD=27.7},{XE=3.5},{XF=21.0},{XG=23.1},{XH=4.4},{XI=3.30},{XJ=1.50},{XK=76.5},{XL=15.0},{XM=41.0},{XN=57.0},{XO=3.0},{XP=103.5},{XQ=95.8},{XR=200.0},{XS=71.5},{XT=50.0},{XU=20.0},{XV=15.5},{XW=86.9},{XX=20.0},{XY=88.7},{XZ=41.1},{XA1=1.5},{XB1=41.7},{XC1=35.0},{XD1=1.2},{XE1=100.6},{XF1=57.0},{XG1=14.3},{XH1=13.2},{XI1=11.1},{XJ1=3.2},{XK1=3.6},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=13.5},{XR1=7.5},{XS1=0.3},{XT1=0.3},{XU1=25.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 66
HELP_VARIABLE
Company
KIPP USA
Description
K0270 - Adjustable Handles with push button internal thread, metal parts stainless-steel
Bill of material
K0270.73516
Order No.
K0270.73516
K0270.73516
Colour
traffic red
traffic red
size
5
5
Internal thread
M16
M16
height
23
23
mm
diameter
23.0
23.0
mm
diameter
30.0
30.0
mm
diameter
32.5
32.5
mm
height
50.6
50.6
mm
height
12.0
12.0
mm
height
33.0
33.0
mm
height
72.0
72.0
mm
height
77.0
77.0
mm
Length
110
110
mm
Length
126.0
126.0
mm
width
15.5
15.5
mm
No. of teeth
26
26
Approx. weight
0.1300
0.1300
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245212187
4059245212187
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성