카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269.41088
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowo_grip/06600_1.prj},{NB=K0269.41088},{T=17},{D=19.0},{D1=25.5},{D2=27.5},{H=43.0},{H1=10.0},{H2=26.0},{H3=61.0},{H4=66.0},{A=95},{A1=109.0},{B=13.0},{ZZ=24},{GEW=0.0846},{EAN=4059245510924},{NDM=10},{NDM1=0.0000},{TYP1=1},{TYP=1},{TXT=4.050},{TXA=7.950},{XA=11.3},{XB=42.8},{XC=8.1},{XD=23.4},{XE=4.0},{XF=16.0},{XG=17.9},{XH=3.5},{XI=3.30},{XJ=1.50},{XK=64.3},{XL=15.1},{XM=50.0},{XN=48.3},{XO=2.7},{XP=86.8},{XQ=81.0},{XR=198.0},{XS=60.5},{XT=53.0},{XU=20.0},{XV=13.3},{XW=76.6},{XX=20.0},{XY=78.4},{XZ=33.0},{XA1=1.4},{XB1=33.6},{XC1=35.0},{XD1=1.0},{XE1=85.5},{XF1=48.8},{XG1=15.0},{XH1=13.6},{XI1=9.5},{XJ1=11.7},{XK1=3.1},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=13.5},{XR1=6.0},{XS1=0.3},{XT1=0.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 149
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Adjustable Handles Modern Design Style, plastic, inserts and internal components steel, internal thread
Bill of material
K0269.41088
Order No.
K0269.41088
K0269.41088
version
Steel
Colour
light grey RAL 7035
light grey RAL 7035
size
4
4
Internal thread
M 10
M 10
height
17
17
mm
diameter
19.0
19.0
mm
diameter
25.5
25.5
mm
diameter
27.5
27.5
mm
height
43.0
43.0
mm
height
10.0
10.0
mm
height
26.0
26.0
mm
height
61.0
61.0
mm
height
66.0
66.0
mm
Length
95
95
mm
Length
109.0
109.0
mm
width
13.0
13.0
mm
No. of teeth
24
24
Approx. weight
0.0846
0.0846
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245510924
4059245510924
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성