카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0253.02081X30
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowo_grip/06245.prj},{NB=K0253.02081X30},{D1=32.0},{D2=15.5},{D3=19},{H=33},{H1=3.5},{H2=2.6},{D4=0.0},{L1=0.0},{L2=0.0},{L3=0.0},{L4=0.0},{SW=0.0},{GEW=0.0286},{EAN=4059245518364},{NDM=8.0},{NDM1=0.0000},{TYP1=1.0},{ZZ=2.000},{TYP=1.0},{XX=1.0},{XA=0.700},{XB=52.000},{XC=8.000},{XD=1.000},{XE=14.000},{XF=0.500},{XG=1.250},{XH=20.000},{XI=53.000},{BESTKIPPUSA=K0253.02081X30},{FARBE=reinorange RAL 2004},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{GR=2},{D=M 8},{T=-},{L=30},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 420
HELP_VARIABLE
Company
KIPP USA
Description
K0253 - Ball Grips
Bill of material
K0253.02081X30
Order No.
K0253.02081X30
K0253.02081X30
Colour
orange RAL 2004
orange RAL 2004
version
with external thread
with external thread
Main
bolt in stainless steel
bolt in stainless steel
size
2
2
thread
M 8
M 8
diameter
32.0
32.0
mm
diameter
15.5
15.5
mm
diameter
19
19
mm
height
33
33
mm
height
3.5
3.5
mm
height
2.6
2.6
mm
depth
-
-
Length
30
30
Approx. weight
0.0286
0.0286
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245518364
4059245518364
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성