카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0434.2402320
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/27850_1_asmtab.prj},{NB=K0434.24023200},{A=74.0},{A1=22.5},{A2=20.0},{A3=38.5},{A4=35.5},{B=48},{B2=28},{D1=6.6},{D2=6},{D3=14},{H=9},{F1=0.750},{F2=0.400},{TRAG=1200},{GEW=0.0399},{EAN=4059245189458},{TYP1=73},{PSTOL=0.001},{TYP=2},{XA=22.500},{XB=38.500},{BESTKIPPUSA=K0434.2402320},{AUSF=rechts},{MATERIAL=Kunststoff},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA,BLOHM},{PPATH=27850_1_schb.prj},{EOL=31.12.2099},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
KIPP USA
Description
K0434 - Hinges plastic, lift-off right
Bill of material
K0434.2402320
Order No.
K0434.2402320
K0434.2402320
Angle
°
version
right
Material
Kunststoff
Distance
74.0
74.0
mm
Distance
22.5
22.5
mm
Distance
20.0
20.0
mm
Length
38.5
38.5
mm
Length
35.5
35.5
mm
Width
48
mm
Width
28
mm
Diameter
6.6
mm
Diameter
6
mm
Diameter
14
mm
height
9
mm
F1 max. kN
0.750
0.750
kN
F2 max. kN
0.400
0.400
kN
Approx. weight
0.0399
0.0399
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245189458
4059245189458
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성