카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1051.104545
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/10270_asmtab.prj},{NB=K1051.10454508},{BESTKIPPUSA=K1051.104545},{W=0},{TYP=B},{BN=8},{FORM=A},{A=30.0},{A1=-},{B=45},{B1=MIN},{D=8.5},{H=60},{L=45},{T=8},{GEW=0.3162},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245218684},{FILTER=KIPP,NORELEM,KIPP_USA},{NUTX=8,10},{TYP1=4.000},{TYP2=4.000},{XA=-},{XB=0.000},{XC=0.000},{PPATH=10270_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
KIPP USA
Description
K1051 - Joints Type B and Type I
Bill of material
K1051.104545
Order No.
K1051.104545
K1051.104545
Angle
°
Type
B
B
slot width
8.000
10.000
8.000
10.000
thread
A
A
mm
diameter
30.0
30.0
mm
height
-
-
mm
Length
45
45
mm
distance
mm
width
8.5
8.5
Width across flats
60
60
distance
45
45
diameter
8
8
Approx. weight
0.3162
0.3162
kg
Technical Information
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245218684
4059245218684
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성