카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1037.0810
KIPP USA
Machine & Fixture Components
connectors_for_profiles_and_profile_systems
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/connectors_for_profiles_and_profile_systems/10212_asmtab.prj},{NB=K1037.0810},{BESTKIPPUSA=K1037.0810},{TYP=B},{NUTB=8},{D=10.7},{L=24},{SW=4},{GEW=0.0184},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245327515},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=1.000},{XB=8.000},{XC=M5},{XD=1.500},{XE=4.500},{PPATH=10212_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1037 - Connecting sets automatic Type B
Bill of material
K1037.0810
Order No.
K1037.0810
K1037.0810
Type
B
slot width
8
8
thread
10.7
10.7
mm
Length
24
24
mm
Width across flats
4
4
mm
Approx. weight
0.0184
0.0184
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245327515
4059245327515
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성