카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0274.09057X15
KIPP USA
Knobs
Wing Grips and Mini Wings
Powered by
CAD모델 선택
{kipp_usa/knoepfe/wing_grips_and_mini_wings/06652.prj},{NB=K0274.09057X15},{D2=12},{A=38},{B=4.5},{H=18.0},{H1=8.5},{T=0},{L=15},{GEW=0.0062},{EAN=4059245117734},{NDM=5},{NDM1=0.0000},{TYP1=1},{ZZ=2.000},{TAB=1},{TAB1=1},{TAB2=1},{XA=9.400},{XB=9.500},{XC=3.700},{XD=9.200},{XE=5.900},{XF=20.000},{XG=3.800},{XH=1.000},{XI=6.000},{XJ=2.600},{XK=2.100},{XL=2.100},{XM=13.500},{XN=7.400},{XO=0.400},{XP=0.300},{XQ=0.300},{XR=8.600},{XS=10.200},{XT=9.500},{XU=14.200},{XV=5.000},{BESTKIPPUSA=K0274.09057X15},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{D=M 5},{FARBBEISPIEL=Farbbeispiel},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM,BLOHM},{GR=9},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 440
HELP_VARIABLE
Company
KIPP USA
Description
K0274 - Wing grips
Bill of material
K0274.09057X15
Order No.
K0274.09057X15
K0274.09057X15
Colour
colza yellow RAL 1021
colza yellow RAL 1021
version
with external thread
with external thread
Component
bolt in stainless steel
bolt in stainless steel
thread
M 5
M 5
diameter
12
12
mm
Length
38
38
mm
width
4.5
4.5
mm
height
18.0
18.0
mm
height
8.5
8.5
mm
depth
0
0
mm
Length
15
15
mm
Approx. weight
0.0062
0.0062
kg
colour picture
정보
colour picture
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245117734
4059245117734
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성