카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0154.12208144
KIPP USA
Knobs
Star Grips
Powered by
CAD모델 선택
{kipp_usa/knoepfe/star_grips/k0154.prj},{NB=K0154.12208144},{D1=40},{D8=18},{H=25},{H3=13},{GEW=0.0183},{EAN=4059245219797},{TAB=1},{NDM=8},{NDM1=0.0000},{TYP2=1},{TYP1=1},{TYP=2},{XA=13.000},{XB=1.970},{XC=0.700},{XD=2.390},{XE=0.300},{XF=2.500},{XG=3.500},{XH=16.000},{XI=0.800},{XJ=60.000},{XK=7.000},{XL=19.000},{XM=24.500},{XN=14.000},{XP=0.000},{BESTKIPPUSA=K0154.12208144},{FARBE=schiefergrau},{FORM=K},{AUSF=mit Gewindebuchse, mit Deckel},{D=M8},{T=14},{L=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0154 - Star grips antibacterial similar to DIN 6336, metal parts stainless steel
Bill of material
K0154.12208144
Order No.
K0154.12208144
K0154.12208144
Colour
slate grey
Form
K
K
version
with threaded bush, with cap
with threaded bush, with cap
thread
M8
diameter
40
mm
diameter
18
mm
height
25
mm
height
13
mm
depth
14
14
mm
Length
-
-
mm
Approx. weight
0.0183
0.0183
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
EAN-Nr. Kipp
4059245219797
4059245219797
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성