카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0154.4106X30
KIPP USA
Knobs
Star Grips
Powered by
CAD모델 선택
{kipp_usa/knoepfe/star_grips/06212.prj},{NB=K0154.4106X30},{D1=50},{D8=22},{H=32},{H3=17},{L=30},{NDM1=0.0000},{GEW=0.0415},{EAN=4059245044245},{TAB=1},{NDM=10},{TYP2=1},{TYP1=2},{TYP=2},{XA=18.000},{XB=2.200},{XC=0.900},{XD=2.630},{XE=0.300},{XF=3.000},{XG=4.000},{XH=20.000},{XI=1.200},{XJ=70.000},{XK=8.000},{XL=24.000},{XM=31.200},{XN=14.000},{BESTKIPPUSA=K0154.4106X30},{FARBE=verkehrsrot RAL 3020},{FORM=L},{AUSF=mit Außengewinde},{D=M 10},{T=-},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM,},{BS=Infotext},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 442
HELP_VARIABLE
Company
KIPP USA
Description
K0154 - Star Grips steel parts in stainless steel similar to DIN 6336
Bill of material
K0154.4106X30
Order No.
K0154.4106X30
K0154.4106X30
Colour
traffic red RAL 3020
traffic red RAL 3020
Form
L
L
version
with external thread
with external thread
External thread
M 10
M 10
diameter
50
50
mm
diameter
22
22
mm
height
32
32
mm
height
17
17
mm
depth
-
-
Length
30
30
mm
Approx. weight
0.0415
0.0415
kg
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245044245
4059245044245
Description
정보
Infotext
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성