카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0717.22
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27626.prj},{NB=K0717.22},{BESTKIPPUSA=K0717.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1.5},{D2=30.0},{D3=38},{A=84},{B=54},{B1=12.0},{H=28},{H1=20.00},{K=26.0},{L=37},{L1=26},{SW=32},{W=8.0},{TRAGDY=9300},{TRAGST=3980},{DREH=725},{GEW=0.4800},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245179732},{NDM=22.000},{ST=1.50},{W1=8.000},{Y=6.110},{X=3.160},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
KIPP USA
Description
K0717 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
Bill of material
K0717.22
Order No.
K0717.22
K0717.22
version
right-hand thread
right-hand thread
Rotation
°
diameter
22
22
mm
thread
M 22 x 1.5
M 22 x 1.5
mm
diameter
30.0
30.0
mm
diameter
38
38
mm
Length
84
84
mm
width
54
54
mm
Length
12.0
12.0
mm
height
28
28
mm
height
20.00
20.00
mm
diameter
26.0
26.0
mm
Length
37
37
mm
Length
26
26
mm
width across flats
32
32
mm
Angle
8.0
8.0
°
basic dynamic load rating
9300
9300
N
basic static load rating
3980
3980
N
revolution per minute max.
725
725
n max. 1/min
Approx. weight
0.4800
0.4800
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245179732
4059245179732
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성