카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0659.03314
KIPP USA
Handwheels
Handwheels and Crank Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheels_and_crank_handles/06500_asmtab.prj},{NB=K0659.03314},{A=125},{D=36},{H=139.5},{H1=82.5},{H2=44.0},{H3=18.5},{H4=0.0},{L=161},{L2=19.5},{B3=0},{T=0.0},{DX=14.000},{SW=0},{ZZ=1.000},{GEW=0.4155},{EAN=4059245861958},{TYP3=6},{XA=4},{XB=8},{XC=16},{TYP=1.000},{TYP1=1},{XD=16},{XE=8},{NDM=8},{BESTKIPPUSA=K0659.03314},{MATERIALK=Edelstahl},{AUSF=Passbohrung},{AUSF1=ohne Querbohrung},{GR=3},{D2=14 H7},{D7=-},{ZEICHNUNG=Zeichnungen},{BS=Infotext},{ROHS=Yes},{ZTNUSA=39269099},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 60
HELP_VARIABLE
Company
KIPP USA
Description
K0659 - Crank handles with revolving grip
Bill of material
K0659.03314
Order No.
K0659.03314
K0659.03314
Material base
stainless steel
stainless steel
version
Passbohrung
Passbohrung
version
ohne Querbohrung
ohne Querbohrung
size
3
3
Length
125
125
mm
width
36
36
mm
diameter
14 H7
14 H7
mm / inch
Length
139.5
139.5
mm
Length
82.5
82.5
mm
height
44.0
44.0
mm
height
18.5
18.5
mm
Length
161
161
mm
Length
19.5
19.5
mm
Square socket
0
0
mm
Approx. weight
0.4155
0.4155
kg
Drawing
Zeichnungen
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
39269099
39269099
EAN-Nr. Kipp
4059245861958
4059245861958
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성