카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0775.06200490
KIPP USA
Handwheels
Handwheel Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheel_handles/06323.prj},{NB=K0775.062004900},{D1=20},{SW=10},{L=9},{L1=49},{L2=63.0},{L3=53},{H=24.5},{GEW=0.0346},{EAN=4059245071135},{TYP=1.0},{XA=30.0},{XB=14.5},{XC=8.0},{XD=3.0},{XE=21.0},{XF=12.0},{XG=13.5},{XH=14.0},{XI=12.0},{XJ=6.0},{XK=1.2},{XL=4.0},{XM=0.000},{XN=5.000},{XO=6.500},{NDM=6.000},{BESTKIPPUSA=K0775.06200490},{FORM=A},{D=M6},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0775 - Cylindrical grips fold-down
Bill of material
K0775.06200490
Order No.
K0775.06200490
K0775.06200490
Form
A
A
Cylindrical grips fold-down
cylindrical grip: swiveled in
cylindrical grip: swiveled out
cylindrical grip: swiveled in
cylindrical grip: swiveled out
thread
M6
M6
mm
diameter
20
20
mm
width across flats
10
10
mm
Length
9
9
mm
Length
49
49
mm
height
63.0
63.0
mm
distance
53
53
mm
height
24.5
24.5
mm
Approx. weight
0.0346
0.0346
kg
Description
정보
Infotext
RoHS
Yes
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245071135
4059245071135
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성