카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0165.3100X10
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/disc_handwheels/06288.prj},{NB=K0165.3100X10},{GR=1.0},{D1=100.0},{D5=0.0},{D3=22.0},{D4=20.0},{D6=79.0},{D8=29.0},{H=0.0},{H2=8.0},{L1=29.5},{L2=19.0},{L3=39.0},{GEW=0.2014},{EAN=4059245070442},{TYP=2.0},{TYP1=1},{TYP2=1},{D15X=10.000},{XA=43.0},{XB=43.3},{XC=31.0},{XD=31.4},{XE=30.0},{XF=13.5},{XG=41.5},{XH=11.0},{XI=8.0},{XJ=28.0},{XK=7.3},{XL=22.0},{XM=46.1},{XN=3.5},{XO=3.5},{XP=84.0},{XQ=58.1},{XR=70.0},{XS=13.6},{XT=60.0},{XU=100.0},{XV=1.0},{XW=0.3},{XX=0.5},{XZ=1.0},{XA1=0.020},{BESTKIPPUSA=K0165.3100X10},{FORM=E},{AUSF=mit Passbohrung},{MATERIAL=Edelstahl},{D2=10 H7},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
KIPP USA
Description
K0165 - Disc Handwheels duroplastic without taper grip
Bill of material
K0165.3100X10
Order No.
K0165.3100X10
K0165.3100X10
Form
E
E
version
reamed hole
reamed hole
Component
Stainless steel
Stainless steel
size
1.0
1.0
diameter
100.0
100.0
mm
borehole
10 H7
10 H7
mm
diameter
22.0
22.0
mm
diameter
20.0
20.0
mm
distance
79.0
79.0
mm
diameter
29.0
29.0
mm
borehole depth
0.0
0.0
mm
distance
8.0
mm
Length
29.5
29.5
mm
width
19.0
19.0
mm
width
39.0
39.0
mm
Approx. weight
0.2014
0.2014
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245070442
4059245070442
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성