카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0729.224
KIPP USA
Leveling Elements
Powered by
CAD모델 선택
{kipp_usa/gelenkteller/07420.prj},{NB=K0729.224},{BELASTUNG=168.0},{GEW=0.0604},{EAN=4059245149735},{TIP=2.000},{XA=0.0},{VAR=2},{XB=0.000},{XC=25.00},{XD=44.0},{XE=2.4},{XF=8.2},{XG=32.0},{XH=28.0},{XI=44.0},{XJ=37.00},{XK=9.5},{XL=15.0},{BESTKIPPUSA=K0729.224},{MATERIAL=Stahl},{FORM=D},{AUSF=Kegelpfanne mit D4=D3},{D1=28.0},{D2=44.0},{D3=44.0},{D4=44.0},{D5=37.00},{H1=9.5},{H2=15.2},{H3=9.5},{H4=15.0},{R1=-},{F=24},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 71
HELP_VARIABLE
Company
KIPP USA
Description
K0729 - Spherical washers DIN 6319, edition 10/01
Bill of material
K0729.224
Order No.
K0729.224
K0729.224
Main
Steel
Steel
Form
D
D
version
conical seat with D4 = D3
conical seat with D4 = D3
Diameter
28.0
28.0
mm
Diameter
44.0
44.0
mm
Diameter
37.00
37.00
mm
Height
9.5
9.5
mm
Height
15.2
15.2
mm
Radius
-
-
mm
for bolt Ø
24
24
mm
load capacity max. (static load only)
168.0
168.0
kN
Approx. weight
0.0604
0.0604
kg
Description
정보
Infotext
Normen
Normenübersicht
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245149735
4059245149735
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성