카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0327.A1
KIPP USA
Spring Plungers
Pin Plungers LONG-LOK
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/pinn_plungers_long_lok/03041.prj},{NB=K0327.A1_(0)},{D1=2.4},{L=18},{L1=7},{H=2.3},{T=2.0},{T1=0.8},{N=0.8},{SX=1.587},{F1=6},{F2=20},{DREHMOMENTEIN=0.12},{DREHMOMENTAUS=0.08},{GEW=0.0016},{EAN=4059245351640},{NDM=0},{NDM1=0.1900},{TYP1=3},{XA=0.70},{XB=10.00},{XC=1.60},{XD=0.70},{TAB=2},{TAB1=1},{TYP=2},{BESTKIPPUSA=K0327.A1},{AUSF=Standard Federkraft},{D=10-32},{L2=ca. zwei Gewindegänge},{S=1/16},{BESTMS=03040-905},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,},{ZGT=Gewindestift eingeklebt },{ZGT1=ca. zwei Gewindegänge},{IMPERIAL=INCH},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 39
HELP_VARIABLE
Company
KIPP USA
Description
K0327 - Spring Plungers LONG-LOK, pin style, hexagon socket, steel body and pin
Bill of material
K0327.A1
Order No.
K0327.A1
K0327.A1
Position of thrust bolt
mm
값 입력 POS
Position of thrust bolt
mm
cm
inch
ft
확인
version
Standard spring force
Standard spring force
thread
10-32
10-32
diameter
2.4
2.4
mm
Length
18
18
mm
Length
7
7
mm
Length
approx. two thread dials
mm
spring travel
2.3
2.3
mm
depth
2.0
2.0
mm
depth
0.8
0.8
mm
slot
0.8
0.8
mm
width across flats
1/16
1/16
mm / inch
Spring force initial pressure F1 approx. N
6
6
N
Spring force final pressure F2 approx. N
20
20
N
Tightening torque approx.
0.12
0.12
Nm
Loosening torque after third unscrewing approx.
0.08
0.08
Nm
Approx. weight
0.0016
0.0016
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245351640
4059245351640
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성