카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0034.010030
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04516.prj},{NB=K0034.010030},{A=121.5},{B=40},{D=18},{D1=10.2},{D2=0.0},{D3=0.0},{E=12.7},{E1=20},{E2=13},{E3=7},{H=39},{H1=74},{K=5.5},{K1=42},{L=73.0},{L1=35},{L2=31.5},{R=143},{SPANNKRAFT=7200},{GEW=0.9723},{EAN=4059245032372},{VERS=2.000},{BESTKIPPUSA=K0034.010030},{FORM=B},{TYP=Spannbacke mit: 3 Hartmetalleinsätzen, rechteckig},{AUSF=Linksausführung},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
KIPP USA
Description
K0034 - Side clamps
Bill of material
K0034.010030
Order No.
K0034.010030
K0034.010030
Form
B
B
TYP
jaw with: 2 rectangular carbide inserts and central prism
jaw with: 2 rectangular carbide inserts and central prism
version
left-hand type
left-hand type
Length
121.5
121.5
mm
width
40
40
mm
diameter
18
18
mm
diameter
10.2
10.2
mm
diameter
0.0
0.0
mm
diameter
0.0
0.0
mm
height
12.7
12.7
mm
height
20
20
mm
height
13
13
mm
height
7
7
mm
height
39
39
mm
height
74
74
mm
Length
5.5
5.5
mm
distance
42
42
mm
Length
73.0
73.0
mm
Length
35
35
mm
Length
31.5
31.5
mm
Radius
143
143
mm
Clamping force
7200
7200
N
Approx. weight
0.9723
0.9723
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245032372
4059245032372
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성