카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0284.504X012
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02002.prj},{NB=K0284.504X0120},{D1=10},{D3=8.0},{H=12.5},{H1=2.0},{T=3.5},{W=28},{KUGEL=7},{GEW=0.0060},{EAN=4059245000456},{NDR=4.000},{KDR=0.000},{STR=0.00},{TYP=3.000},{XA=4.000},{XB=6.000},{XC=1.360},{XD=2.000},{XE=7.100},{XF=3.300},{XG=0.400},{XH=45.000},{BESTKIPPUSA=K0284.504X012},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D2=M 4},{BELASTUNG=11.5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 26
HELP_VARIABLE
Company
KIPP USA
Description
K0284 - Self-aligning pads with O-ring
Bill of material
K0284.504X012
Order No.
K0284.504X012
K0284.504X012
rotation angle
°
Form
O
O
version
stainless steel ball, diamond impregnated
stainless steel ball, diamond impregnated
diameter
10
10
mm
thread
M 4
M 4
diameter
8.0
8.0
mm
Length
12.5
12.5
mm
H1
2.0
2.0
mm
Length
3.5
3.5
mm
Angle
28
28
°
Ball Ø
7
7
mm
Load rating max.kN (static load only)
11.5
11.5
kN
Approx. weight
0.0060
0.0060
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245000456
4059245000456
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성