카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0361.025
KIPP USA
Indexing Plungers
Precision Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/precision_indexing_plungers/03186.prj},{NB=K0361.025_ENTSPANNT},{D=25},{D1=38},{D2=42},{D3=50},{L1=51.0},{L2=62.5},{L3=13},{L5=3},{L6=60},{H=10},{F1=20},{F2=73},{GEW=0.6494},{EAN=4059245021543},{NDM=10},{NDM1=10.000},{GD=40},{GD2=19.0},{GD3=23},{GH=41.5},{GH1=4.0},{GT=14},{GH2=3.5},{ZZ=0.0},{XA=1.500},{XB=1.000},{XC=2.000},{XD=3.000},{XE=42.000},{XF=38.000},{XG=2.000},{XH=35.000},{XI=4.500},{XJ=31.000},{XK=50.000},{XL=5.500},{XM=1.100},{XN=24.000},{XO=27.200},{XP=1.950},{XQ=10.000},{XR=2.500},{XS=1.280},{XT=1.000},{XU=60.000},{XV=12.000},{XW=4.000},{XX=10.000},{XY=6.000},{BESTKIPPUSA=K0361.025},{FORM=A},{AUSF=Standardausführung},{L=134},{GW=M 10},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
KIPP USA
Description
K0361 - Precision Indexing Plungers with cylindrical pins
Bill of material
K0361.025
Order No.
K0361.025
K0361.025
Form
A
A
version
standard version
standard version
Position
slacked position
clamped position
slacked position
clamped position
diameter
25
25
mm
diameter
38
38
mm
diameter
42
42
mm
diameter
50
50
mm
Length
134
134
mm
Length
51.0
51.0
mm
Length
62.5
62.5
mm
Length
13
mm
Length
3
mm
Length
60
60
mm
Stroke
10
mm
inital spring force F1
20
20
N
final spring force F1
73
73
N
Internal thread of grip ball
M 10
M 10
mm
Approx. weight
0.6494
0.6494
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245021543
4059245021543
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성