카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0347.02206
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03098.prj},{NB=K0347.02206_(M_ENTSPANNT)},{D=6},{D1=14},{D2=25},{L=56},{L1=28},{L3=43},{L4=9},{H=6},{F=1.8},{GEW=0.0358},{EAN=4059245017294},{NDM=0.000},{GD1=25.000},{GD2=14.000},{GD3=23.000},{GH=25.000},{GH1=12.000},{GT=10.000},{XA=17.700},{XB=6.000},{XC=8.700},{XD=14.000},{XE=53.400},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=0.000},{XL=0.000},{XM=1.600},{XN=3.400},{XO=8.500},{XP=19.100},{XQ=1.000},{XR=6.000},{XS=1.000},{XT=11.400},{XU=23.000},{XV=0.500},{XW=2.000},{XX=1.250},{XY=1.800},{XZ=6.000},{XA1=4.000},{XB1=6.700},{XC1=8.200},{XD1=3.000},{XE1=0.300},{XF1=7.000},{XG1=2.700},{XH1=6.300},{XI1=0.500},{BESTKIPPUSA=K0347.02206},{MATERIAL=Edelstahl},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
KIPP USA
Description
K0347 - Indexing plungers without collar
Bill of material
K0347.02206
Order No.
K0347.02206
K0347.02206
Main
Stainless steel
Stainless steel
Surface finish
Indexing pin hardened
Indexing pin hardened
Form
M
M
version
lockout type
lockout type
Position
slacked position
clamped position
slacked position
clamped position
size
2
2
diameter
6
6
mm
diameter
14
14
mm
diameter
25
25
mm
Length
56
56
mm
Length
28
28
mm
Length
9
9
mm
height
6
6
mm
thread
-
-
Chamfer 30°
1.8
1.8
mm
Spring force initial pressure F1 approx. N
6
6
N
Spring force final pressure F2 approx. N
14
14
N
Approx. weight
0.0358
0.0358
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245017294
4059245017294
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성