카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0646.2531110X50
KIPP USA
Adjustable Handles
Cam Levers
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/com_levers/04232_2_asmtab.prj},{NB=K0646.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0905},{EAN=4059245030361},{TYP2=1.000},{NDM=10.0},{NDM1=0.000},{TYP=1.000},{BESTKIPPUSA=K0646.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,NOVONOX,BLOHM},{IMPERIAL=MM},{PPATH=04232_2_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 76
HELP_VARIABLE
Company
KIPP USA
Description
K0646 - Cam Levers with plastic handle with internal and external thread, steel or stainless steel
Bill of material
K0646.2531110X50
Order No.
K0646.2531110X50
K0646.2531110X50
Colour
black
black
Component
Stainless steel
Stainless steel
version
External thread
External thread
size
2
2
thread
M 10
M 10
mm
diameter
27.1
27.1
mm
diameter
11
11
mm
width
33
33
mm
width
24
24
mm
height
16.2
16.2
mm
height
27.7
27.7
mm
Length ±1
100.0
100.0
mm
Length
110.0
110.0
mm
Length
50
50
mm
Clamping force F
5.0
5.0
kN
hand force
170
170
N
stroke
1.50
1.50
mm
Approx. weight
0.0905
0.0905
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245030361
4059245030361
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성