카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1553.31084
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06613-10.prj},{NB=K1553.31084},{GR=3},{A=80.2},{A1=91},{B=11.5},{D=17.0},{D1=21.2},{D2=22.2},{H=40.0},{H1=10.0},{H2=31.4},{H3=58.1},{H4=53},{T=12.0},{ZZ=12},{GEW=0.0370},{EAN=4059245705054},{TYP=1},{NDM1=0.0000},{NDM=10.000},{XA=2.500},{XB=66.900},{XC=58.100},{XD=0.700},{XE=6.100},{XF=5.000},{XG=36.500},{XH=21.200},{XI=44.500},{XJ=0.400},{XK=266.000},{XL=35.200},{XM=10.400},{XN=8.200},{XO=52.400},{XP=5.000},{XQ=74.380},{XR=46.200},{XS=75.200},{XT=51.400},{XU=5.000},{XV=0.600},{XW=46.200},{XX=5.900},{XY=1.900},{XZ=7.000},{XA1=10.900},{XB1=5.700},{XC1=11.500},{XD1=2.550},{XE1=74.700},{XF1=9.800},{XG1=30.900},{XH1=30.500},{XI1=49.000},{XJ1=29.000},{XK1=4.010},{XL1=1.500},{XM1=0.500},{XN1=10.600}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
KIPP USA
Description
K1553 - Clamping levers, plastic with safety function with female thread
Bill of material
K1553.31084
Order No.
K1553.31084
K1553.31084
Size
3
3
Colour
red RAL 3020
red RAL 3020
thread
M10
M10
mm
distance
80.2
80.2
mm
Length
91
91
mm
width
11.5
11.5
mm
diameter
17.0
17.0
mm
diameter
21.2
21.2
mm
diameter
22.2
22.2
mm
height
40.0
40.0
mm
height
10.0
10.0
mm
height
31.4
31.4
mm
height
58.1
58.1
mm
height
53
53
mm
depth
12.0
12.0
mm
No. of teeth
12
Approx. weight
0.0370
0.0370
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245705054
4059245705054
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성