카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269.1120624X20
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06610_3.prj},{NB=K0269.1120624X20},{D=13.5},{D1=18},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{L=20},{GEW=0.0336},{EAN=4059245212194},{NDM=6.0},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0},{XV1=4.5},{XW1=1.0},{XX1=5.5},{XY1=3.3},{XZ1=0.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Clamping levers antistatic external thread, plastic grip
Bill of material
K0269.1120624X20
Order No.
K0269.1120624X20
K0269.1120624X20
Colour
graphite black
Size
2
External thread
M6
M6
mm
Length
13.5
mm
Height
18
mm
diameter
19.5
mm
diameter
28.5
mm
diameter
6.5
mm
Height
17.5
mm
Height
41.5
mm
Height
45.5
mm
Height
65
mm
Length
75
mm
Length
9.5
mm
No. of teeth
20
Length
20
mm
Description
정보
Infotext
Approx. weight
0.0336
0.0336
kg
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245212194
4059245212194
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성