카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0126.31001
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06605_1.prj},{NB=K0126.31001},{D=16.0},{D1=21.0},{D2=22.0},{H=37.0},{H1=10.0},{H2=17.0},{H3=51.6},{H4=56.1},{A=80.2},{A1=91.2},{B=20.7},{ZZ=22},{GEW=0.0619},{EAN=4059245103416},{TYP=2.0},{NDM=10.0},{NDM1=0.0000},{TAB=1.000},{XA=1.2},{XB=1.2},{XC=70.0},{XD=100.0},{XE=7.0},{XF=9.0},{XG=34.6},{XH=18.9},{XI=28.2},{XJ=16.3},{XK=792.0},{XL=356.0},{XM=18.3},{XN=33.2},{XO=193.0},{XP=51.1},{XQ=19.2},{XR=54.5},{XS=78.6},{XT=24.0},{XU=90.0},{XV=3.0},{XW=31.0},{XX=35.2},{XY=0.2},{XZ=2.2},{XA1=34.7},{XB1=40.1},{XC1=27.0},{XD1=19.9},{XE1=10.3},{XF1=23.1},{XG1=10.7},{XH1=53.8},{XI1=58.0},{XJ1=25.0},{XK1=1.5},{XL1=8.6},{XM1=7.7},{XN1=1.7},{XO1=38.8},{XP1=7748.0},{XQ1=111.0},{XR1=19.7},{XS1=7.9},{XT1=23.0},{XU1=3.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
KIPP USA
Description
K0126 - Adjustable Handles 2K soft-touch with internal thread
Bill of material
K0126.31001
Order No.
K0126.31001
K0126.31001
size
3
3
thread
M10
M10
mm
Screw-depth
14
14
mm
diameter
16.0
16.0
mm
Drchmesser
21.0
21.0
mm
diameter
22.0
22.0
mm
height
37.0
37.0
mm
height
10.0
10.0
mm
height
17.0
17.0
mm
height
51.6
51.6
mm
height
56.1
56.1
mm
distance
80.2
80.2
mm
Length
91.2
91.2
mm
width
20.7
20.7
mm
No. of teeth
22
22
mm
Approx. weight
0.0619
0.0619
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245103416
4059245103416
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성