카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0738.310184X60
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06459.prj},{NB=K0738.310184X60},{L=60},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{ZZ=22},{GEW=0.1740},{EAN=4059245640638},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=60.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.05},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 320
HELP_VARIABLE
Company
KIPP USA
Description
K0738 - Adjustable Handles straight bolts and internal components stainless steel, external thread
Bill of material
K0738.310184X60
Order No.
K0738.310184X60
K0738.310184X60
Colour
traffic red RAL 3020
traffic red RAL 3020
Oberfäche Grundkörper
textured matt
textured matt
size
3
3
Length
60
60
mm
External thread
M10
M10
mm
Length
16.0
16.0
mm
diameter
21.2
21.2
mm
diameter
22.0
22.0
mm
height
37.0
37.0
mm
height
10.0
10.0
mm
height
23.8
23.8
mm
height
38.0
38.0
mm
height
42.0
42.0
mm
distance
80
80
mm
width
91.0
91.0
mm
width
11.7
11.7
mm
No. of teeth
22
22
mm
Description
정보
Infotext
Approx. weight
0.1740
0.1740
kg
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245640638
4059245640638
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성