카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0122.0A12
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06450.prj},{NB=K0122.0A12},{GR=0},{T=9},{D=10.0},{D1=13.0},{D2=14.0},{H=24.5},{H1=4.0},{H2=14.5},{H3=30.0},{H4=33.0},{A=30},{A1=37.0},{B=7.0},{ZZ=16},{GEW=0.0304},{EAN=4059245383009},{TAB=0},{TAB1=0},{TAB2=1},{TYP1=2},{TYP3=3},{W4=2.120},{NDM=3},{NDM1=0.1900},{D3=10.500},{TYP=1.000},{XA=27.300},{XB=19.900},{XC=13.900},{XD=4.800},{XE=3.300},{XF=3.500},{XG=18.500},{XH=6.600},{XI=25.400},{XJ=0.500},{XK=141.700},{XL=18.200},{XM=8.800},{XN=9.400},{XO=28.200},{XP=2.700},{XQ=25.300},{XR=4.300},{XS=7.300},{XT=19.900},{XU=24.800},{XV=74.000},{XW=17.000},{XX=22.400},{XY=11.300},{XZ=8.000},{XA1=9.900},{XB1=3.400},{XC1=7.500},{XD1=1.000},{XE1=26.500},{XF1=5.000},{XG1=19.800},{XH1=18.900},{XI1=29.800}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 434
HELP_VARIABLE
Company
KIPP USA
Description
K0122 - Adjustable Handles Modern Design Style, Zinc, inserts and internal components steel, internal thread
Bill of material
K0122.0A12
Order No.
K0122.0A12
K0122.0A12
Material
Zinkdruckguss
Colour
orange RAL 2004
orange RAL 2004
Surface finish body
seidenmatt
seidenmatt
size
0
0
Internal thread
10-32
10-32
height
9
9
mm
diameter
10.0
10.0
mm
diameter
13.0
13.0
mm
diameter
14.0
14.0
mm
height
24.5
24.5
mm
height
4.0
4.0
mm
height
14.5
14.5
mm
height
30.0
30.0
mm
height
33.0
33.0
mm
Length
30
30
mm
Length
37.0
37.0
mm
width
7.0
7.0
mm
No. of teeth
16
16
Approx. weight
0.0304
0.0304
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245383009
4059245383009
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성