??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
KIPP USA
Description
K0757 - Linear scales self adhesive or with screw holes, aluminium
Bill of material
K0757.100010X1000
Order No.
Material
Aluminium
version
mm
version
mm
Assembly position
Zero point
pitch
Graduation
Length
height
2 mm
width
15 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models