??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0470 - Filler necks
Bill of material
K0470.706020
Order No.
K0470.706020
diameter
70 mm
diameter
38 mm
diameter
55 mm
thread
M 60 x 2
Length
46.5 mm
Length
88 mm
Length
80 mm
width
2 -8 mm
Approx. weight
0.1316 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245193318
Previews
3D
Dimension
2D
Download CAD models