??
Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
KIPP USA
Description
K0408 - Position indicators
Bill of material
K0408.04001421
Order No.
Colour
version
width
26
diameter
10
height
33
Length
22
Pitch
mm
Indicator after one rotation
decimal point in position
1 mm
revolution per minute max.
min-1
Approx. weight
kg
Sample order
Information
Sample order
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models