AOB05-4040DG-L50
Yiheda 3D Electronic Gallery
yhd_profile
Universal series
Powered by
CAD모델 선택
{yiheda/yhd_profile/generalseries/aob05_06.prj},{NB=AOB05-4040DG-L50},{CODE=AOB05},{TYPE=4040DG},{MAT=A6063-T5},{SUR=Sandblast oxidation},{L=50.0},{SEC=40x40},{WEI=1.39},{CRO=503.54},{LX=9.02x10*4},{LY=10.67x10*4},{WX=4508.25},{WY=5198.04},{LWK=N/A},{LINK=webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AOB05_06 - General accessories for profiles, door frame parts, aluminum profiles for folding doors
Bill of material
AOB05-4040DG-L50
code
AOB05
AOB05
Types of
4040DG
4040DG
Material
A6063-T5
Surface treatment
Sandblast oxidation
Sandblast oxidation
L
Section size
40x40
Weight per meter (theoretical value)
1.39
1.39
kg/m
Cross-sectional area
503.54
503.54
kg/m
Moment of inertia of section
9.02x10*4
9.02x10*4
LY
10.67x10*4
10.67x10*4
Bending section modulus
4508.25
4508.25
Bending section modulus
5198.04
5198.04
Increase the processing of threaded holes on both ends
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
No additional threaded holes
LM (increased threaded holes on the left end)
RM (add threaded holes on the right end)
DM(Increase the processing of threaded holes on both ends)
web link
webxxx
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성