BJN51-V20
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bjn01_76.prj},{NB=BJN51-V20},{CODE=BJN51},{TYPE=ydxyflx},{MAT=S45C},{SUR=wdjdn},{V=20},{SYZC=628/6901},{M=M4},{H=46},{PCD=35},{W=36},{T=6},{DD=4.5},{DD1=8.0},{D=24},{S=2.0},{ZZVC=0},{VC=0.0},{ZZPC=0},{ZZDC=0},{LNIK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 207
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BJN01_76 - Bearing cover ??¨¨ standard type ??¨¨ flat type / guide type
Bill of material
BJN51-V20
Code
BJN51
BJN51
Types of
Guide type round flange type
Guide type round flange type
Material
S45C
S45C
Surface treatment
Electroless nickel plating
Electroless nickel plating
V
20
20
mm
Suitable bearing
628/6901
628/6901
Applicable bolt
M4
M4
H
46
46
mm
P.C.D
35
35
mm
W
36
36
mm
T
6
6
mm
d
4.5
4.5
mm
d1
8.0
8.0
mm
D
24
24
mm
S
2.0
2.0
mm
Change the through hole to a blind hole
N/A (no processing)
VC (change the through hole to a blind hole)
N/A (no processing)
VC (change the through hole to a blind hole)
VC
0.0
0.0
Change installation space
N/A (no processing)
PC (change the number of mounting holes)
N/A (no processing)
PC (change the number of mounting holes)
Change mounting hole type
N/A (no processing)
DC (change mounting hole type)
N/A (no processing)
DC (change mounting hole type)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성