YKR11-D20-P22-B5-L10
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykr01_31.prj},{NB=YKR11-D20-P22-B5-L10},{CODE=YKR11},{TYPE=A-B},{SHA=A},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{D=20},{DTOL=-0.007/-0.020},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL=[5.0:35.0/0.1]},{L=10},{LPOOL=[10:22/1]},{V1=10},{DD=17},{R=8.0},{APP=M8},{W=9.0},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A','HC','HC'},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A'},{ZZAG=N/A},{ZZAGPOOL='N/A','N/A','AG','AG'},{AG=60},{AGPOOL=[60:120/30]},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKR01_31 - Taper angle R-type locating pin for clamps - No shoulder stop screw type
Bill of material
YKR11-D20-P22-B5-L10
Code
YKR11
YKR11
Types of
Strapless type, stop screw type
shape
Round shape
Round shape
Material
SCM435 is quite
hardness
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating,Plating Thickness 3~5µm.
Hard Chromium Plating,Plating Thickness 3~5µm.
D g6
20
20
mm
D tolerance
-0.007/-0.020
-0.007/-0.020
mm
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
V1
10
10
mm
d
17
17
mm
R
8.0
8.0
mm
Suitable stop screw
M8
M8
W
9.0
9.0
mm
Increase single-sided rotation
N/A (no processing)
HC (increased single-sided rotation)
N/A (no processing)
HC (increased single-sided rotation)
Change the stop position
N/A (no processing)
N/A (no processing)
Change the angle of the front end
N/A (no processing)
AG (change front end angle)
N/A (no processing)
AG (change front end angle)
AG
°
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성