YKE08-D6-P8-B5-L5-V6
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yke01_18.prj},{NB=YKE08-D6-P8-B5-L5-V6},{CODE=YKE08},{TYPE=Stop screw type},{MAT1=GCr15},{MAT2=SUJ2},{HAR=quenching hardness 50~55HRC},{SUR=Non electrolytic nickel plating},{D=6},{P=8.0},{B=5},{L=5},{V=6},{KC=N/A},{ZZTC=N/A},{TC=0},{ZZAG=N/A},{AG=0},{ZZFC=N/A},{FC=0},{ZZMC=N/A},{MC=0},{LINK=Website Link}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKE01_18 - Positioning pin welding fixture, cone angle R-shaped shoulder less type, external thread type/stop screw type
Bill of material
YKE08-D6-P8-B5-L5-V6
code
YKE08
YKE08
Types of
Stop screw type
Stop screw type
National standard material
GCr15
Equivalent material
SUJ2
hardness
quenching hardness 50~55HRC
Surface Treatment
Non electrolytic nickel plating
Non electrolytic nickel plating
D
6
8
10
12
16
20
6
8
10
12
16
20
mm
g6
-0.004/-0.012
mm
P
mm
값 입력 P
mm
cm
inch
ft
확인
B
mm
값 입력 B
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
V
6
8
6
8
mm
d
4
4
mm
R
3
mm
W
0.0
0.0
mm
M
5
5
mm
Change the stop position
N/A(No processing required)
N/A(No processing required)
Add wrench slot
N/A(No processing required)
N/A(No processing required)
Add wrench slot
0
0
Change the front end angle
N/A(No processing required)
AG(Change the front end angle)
N/A(No processing required)
AG(Change the front end angle)
Change the front end angle
0
0
Change the length of the threaded part
N/A(No processing required)
N/A(No processing required)
Change the length of the threaded part
0
0
Change thread diameter
N/A(No processing required)
N/A(No processing required)
Change thread diameter
0
0
mm
Website Link
Website Link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성