YBL02-m6-s-D20-P13-L18-B3-E5-R15
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybl01_11.prj},{NB=YBL02-m6-s-D20-P13-L18-B3-E5-R15},{D=20},{V=2},{C=3.0},{CODE=YBL02},{TYPE=A-B},{MAT=SKS3},{HRD=Quenching hardness58-61HRC 850HV-},{SUR=Hard Chromium Plating + Polishing, Plating Thickness 3~5µm},{DTOLPOOL='m6','p6','g6','h7','a','b'},{PPOOL=[13.00:20.00/0.01]},{PPOOL10=[13.00:17.99/0.01]},{PPOOL1='s','m6','p6','g6','h7','a','b'},{LPOOL=[18:35/1]},{BPOOL=[3.0:20.0/0.5]},{DVTOL=-0.01/-0.03},{PDF=Single click to PDF},{EPOOL1=[1.0:2.0/0.5]},{EPOOL2=[2.5:4.0/0.5]},{EPOOL3=[4.5:7.0/0.5]},{EPOOL4=[5.0:10.0/0.5]},{EPOOL5=[5.0:15.0/0.5]},{RPOOL1=[5,10]},{RPOOL2=[10,15]},{RPOOL3=[10,15,20]},{RPOOL4=[15,20,25]},{DTOL=m6},{PTOL=s},{P=13},{L=18},{B=3},{E=5},{R=15},{ZZRC=N/A},{ZZDB=N/A},{ZZDC=N/A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBL01_11 - Small head cone positioning pin ??¨¨ Tolerance selection ??¨¨ Standard type
Bill of material
YBL02-m6-s-D20-P13-L18-B3-E5-R15
Code
YBL02
YBL02
Types of
Tolerance selection ??¨¨ standard type
Material
SKS3 is quite
SKS3 is quite
hardness
Quenching hardness of 58 ~ 61HRC, coating hardness 850HV ~
Quenching hardness of 58 ~ 61HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating + Polishing, Plating Thickness 3~5µm
Hard Chromium Plating + Polishing, Plating Thickness 3~5µm
D tolerance
m6
p6
g6
h7
a
b
m6
p6
g6
h7
a
b
P tolerance
s
m6
p6
g6
h7
a
b
s
m6
p6
g6
h7
a
b
D
20
20
mm
Minimum unit 0.01
mm
값 입력 P
Minimum unit 0.01
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 0.5
mm
값 입력 B
Minimum unit 0.5
mm
cm
inch
ft
확인
Minimum unit 0.5
mm
값 입력 E
Minimum unit 0.5
mm
cm
inch
ft
확인
R
15.000
20.000
25.000
15.000
20.000
25.000
mm
Change the neck undercut to R0.5
N/A (no processing)
RC (change the neck undercut is R0.5)
N/A (no processing)
RC (change the neck undercut is R0.5)
Increase the guide
N/A (no processing)
DB (adding a guide)
N/A (no processing)
DB (adding a guide)
Increase the exhaust slot
N/A (no processing)
DC (increase venting groove)
N/A (no processing)
DC (increase venting groove)
C
3.0
3.0
mm
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성