MBM51-D50-L35-E7-A2-P16-K0
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mbm11_96.prj},{NB=MBM51-D50-L35-E7-A2-P16-K0},{CODE=MBM51},{TYPE=Standard form},{DTOL=h7},{PTOL=h7},{MAT=S45C},{SUR=Black Coating},{D=50},{DTOL1=0/-0.025},{L=35},{LPOOL=[35:800/0.1]},{E=7.0},{A=2},{P=16},{PTOL1=0/-0.025},{PPOOL=16,20,24,30},{K=0},{KPOOL=[0:$KPOOL1./1]},{C1=0.8},{R=0.2},{ZZLC=0},{ZZMC=0},{MC=15},{MCPOOL=15,17,20,25,30,35,40},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{H=0},{T=0},{ZZPA=0},{PA=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 151
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MBM11_96 - Rotary shaft ??¨¨ one end step ??¨¨ one end male thread type with wrench groove type
Bill of material
MBM51-D50-L35-E7-A2-P16-K0
Code
MBM51
MBM51
Type
One end step ??¨¨ one end male thread type with wrench groove type
D Tolerance level
h7
h7
P Tolerance level
h7
h7
material
S45C
S45C
Surface treatment
Black Coating
Black Coating
D
50
50
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
A
mm
P
16.000
20.000
24.000
30.000
16.000
20.000
24.000
30.000
mm
K
mm
값 입력 K
mm
cm
inch
ft
확인
W
41
41
mm
V
20
20
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
Fine thread
15.000
17.000
20.000
25.000
30.000
35.000
40.000
15.000
17.000
20.000
25.000
30.000
35.000
40.000
mm
Increase plane
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
LA
0.000
0.000
mm
G
0.000
0.000
mm
LB
0.000
0.000
mm
J
0.000
0.000
mm
Y
0.000
0.000
mm
X
0.000
0.000
mm
Add keyway
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB
0.000
0.000
mm
S
0.000
0.000
mm
KC
0.000
0.000
mm
C
0.000
0.000
mm
T
0.000
0.000
mm
Increase the shaft end keyway (P only)
N/A(No processing)
N/A(No processing)
PA
mm
Increase the slot for the open cam
N/A(No processing)
N/A(No processing)
KD
0.000
0.000
mm
Increase the retaining ring groove (with retaining ring)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
MA
0.000
0.000
mm
MB
0.000
0.000
mm
website
Website link
f
11.000
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성