RAJ02-D30-L60-M6-N6
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/raj01_06.prj},{NB=RAJ02-D30-L60-M6-N6},{CODE=RAJ02},{TYPE=taijie},{TYPOOL=ydwydn},{TYPOOL1=standard type},{MAT=SS400},{SUR=Black Coating},{D=30},{L=60},{LPOOL=[60:720/1]},{M=6},{N=6},{E=7},{F=16},{P=24},{Q=24},{LC=N/A},{MPOOL=6,8,10,12,16},{NPOOL=6,8,10,12,16},{DD=9.2},{B=8.0},{LCPOOL='N/A','N/A','LC','LC'},{LD=N/A},{LDPOOL='N/A','N/A','LD','LD'},{LD1=0},{PD=N/A},{PD1=0},{PDPOOL='N/A','N/A','PD','PD'},{QD=N/A},{QD1=0},{QDPOOL='N/A','N/A','QD','QD'},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAJ01_06 - Round struts ??¨¨ One end external thread one end internal thread ??¨¨ Step standard type / step with wrench groove type
Bill of material
RAJ02-D30-L60-M6-N6
model
RAJ02
RAJ02
Types of
Step type
Types of
One end male thread, one end threaded type
Types of
Standard type
Material
SS400
SS400
Surface treatment
Black
Black
D
30
30
mm
L minimum unit 1
mm
값 입력 L
L minimum unit 1
mm
cm
inch
ft
확인
M
6.000
8.000
10.000
12.000
16.000
6.000
8.000
10.000
12.000
16.000
mm
N
6.000
8.000
10.000
12.000
16.000
6.000
8.000
10.000
12.000
16.000
mm
E
7
7
mm
F
16
16
mm
P
24
24
mm
Q
24
24
mm
Change L size tolerance
N/A (no processing)
LC (change L size tolerance)
N/A (no processing)
LC (change L size tolerance)
Add hex wrench universal hole
N/A (no processing)
LD (add hex wrench universal hole)
N/A (no processing)
LD (add hex wrench universal hole)
LD minimum unit 1
0.000
0.000
mm
Change the diameter of the step
N/A (no processing)
PD (change the step diameter)
N/A (no processing)
PD (change the step diameter)
PD minimum unit 1
0.000
0.000
mm
Change the diameter of the step
N/A (no processing)
QD (change the diameter of the step)
N/A (no processing)
QD (change the diameter of the step)
QD minimum unit 1
0.000
0.000
mm
URL
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성