SGH07-D18-L20-E4.1-M6-N4
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sgh01_37.prj},{NB=SGH07-D18-L20-E4.1-M6-N4},{CODE=SGH07},{TYPE=One end of the end of the thread with external thread type retraction},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=0.6,HRC54},{SUR=3-5},{D=18},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[$L2POOL.:1200/$LMIN.]},{E=4.10},{EPOOL=[$E2POOL.:$E1POOL.]},{M=6},{MPOOL=6,8,10,12,16},{N=4},{NPOOL=4,5,6,8,10,12},{C=0.5},{ZZLC=0},{ZZNC=0},{NC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZSD=0},{SD=0},{S=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 92
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SGH01_37 - Guide shaft ???¡ì?¡ì One end external thread One end internal thread ???¡ì?¡ì With undercut type
Bill of material
SGH07-D18-L20-E4.1-M6-N4
Code
SGH07
SGH07
Type
One end male thread, one end internal thread, with undercut type
Accuracy level
Ordinary Level
Ordinary Level
D Tolerance level
g6
Material
SUS440C
SUS440C
Heat treatment
High-frequency quenching, effective hardened layer depth ??¡§?R0.6, quenching hardness HRC54~
High-frequency quenching, effective hardened layer depth ??¡§?R0.6, quenching hardness HRC54~
Surface treatment
3-5
3-5
D
18
18
mm
D tolerance
-0.006/-0.017
-0.006/-0.017
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
M
6
8
10
12
16
6
8
10
12
16
N
4
5
6
8
10
12
4
5
6
8
10
12
C
0.5
0.5
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Change internal thread to fine thread
N/A(No processing)
NC(Change the external thread to fine thread)
N/A(No processing)
NC(Change the external thread to fine thread)
nc
0
0
mm
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
N/A(No processing)
MC(Change the external thread to fine thread)
MD(Change the external thread to fine thread)
mc
0
0
mm
md
0
0
mm
Increase wrench slot
N/A(No processing)
N/A(No processing)
sd
0.000
0.000
mm
s
0.000
0.000
mm
Internet site
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성