카탈로그: Yamaha Motor Co., Ltd
생성됨: 21.03.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yamaha Motor Co., Ltd
JGX16-H1L-40-20-R3F-LCMR200-F2-33
Yamaha Motor Co., Ltd
Linear conveyor module
LCMR200
Circulation unit
Powered by
CAD모델 선택
{yamaha/linear_con_module/lcmr_200/circulation_unit/jgx16_h_asmtab.prj},{NB=JGX16-H1L-40-20-R3F-LCMR200-F2-33},{MODEL=JGX16},{COMB=H1},{MP=L},{L=40},{MS=},{STR=20},{RCL=R3},{RCD=F},{LMODEL=LCMR200},{VAR=F2},{YQLC=3},{YQLC2=3},{PPATH=parts/gx16_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yamaha Motor Co., Ltd
Description
JGX16-H - Horizontal circulation
Bill of material
JGX16-H1L-40-20-R3F-LCMR200-F2-33
Actuator model
JGX16
Combination
H1: Front of motor ✔
H1: Front of motor
H1: Front of motor
H2: Back of motor
H2: Back of motor
Module position
L: Left
R: Right
L: Left
R: Right
Lead
40: 40mm
20: 20mm
40: 40mm
20: 20mm
Motor specification
Blank: Batteryless absolute
S: Standard
Blank: Batteryless absolute
S: Standard
Circulation pitch
cm
값 입력 STR
Circulation pitch
mm
cm
inch
ft
확인
Robot cable length
R3: 3m
R5: 5m
R10: 10m
R3: 3m
R5: 5m
R10: 10m
Robot cable direction
F: Front
R: Rear
F: Front
R: Rear
LCM Model
LCMR200
Variation
F2: 200mm (Front cable)
F3: 300mm (Front cable)
F5: 500mm (Front cable)
B2: 200mm (Back cable)
B3: 300mm (Back cable)
B5: 500mm (Back cable)
F2: 200mm (Front cable)
F3: 300mm (Front cable)
F5: 500mm (Front cable)
B2: 200mm (Back cable)
B3: 300mm (Back cable)
B5: 500mm (Back cable)
YQ Link cable length (in)
3: 3m
7: 7m
A: 10m
3: 3m
7: 7m
A: 10m
YQ Link cable length (out)
3: 3m
7: 7m
A: 10m
3: 3m
7: 7m
A: 10m
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성