??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WMBerg
Description
PFD106M - Spur Gears - 0.5 Module 6mm Bore 6mm Face 20º Pressure Angle - Molded Delrin®
Bill of material
PFD106M-60 High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Delrin
Quality Class
DIN 12/AGMA 4
Module
0.5
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
19 mm
Bore
6 mm
Face Width
6 mm
Hub Style
pin hub
Previews
3D
Dimension
2D
Download CAD models