??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
JW Winco
Description
EN 652 - Oil level indicators with MIN level and MAX temperature electrical sensors, Type NC, Normally closed
Bill of material
Oil level indicator EN 652-76-NC
WINCO PARTNUMBER
L1
mm
B
32 mm
Thread
M12
Cable position
H
mm
K
40 mm
L2
21 mm
L3
mm
L4
mm
L5
26 mm
~
53 mm
L7
20 mm
Weight
kg
ROHS
YES
Product details
Product details
プレビュー
3D
情報
2D
ダウンロード(CADデータ)