카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Short Spring Plunger SPDN-1/4x20-K-A
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPDN
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_1/spring_plungers/spdn/spdn_k_a.prj},{NB=Short Spring Plunger SPDN-1/4x20-K-A (deactivated)},{PARTNUMBER=SPDN-1/4x20-K-A},{ITEMID=L04-2971},{TH=UNC},{D1=1/4x20},{D1X=0.2500},{POS=0},{L=0.531},{W=0.078},{D2=0.119},{EFS=1},{EFF=3.5},{WEIGHT=0.0020},{CTN=7326908595},{ROHS=},{INFOWINCO=Produktdetails},{A=0.021},{B=0.039},{X=0.156},{R=0.019},{CH=0.043}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
JW Winco
Description
SPDN - Short Spring Plungers, With Delrin Nose, Without Nylon Locking Element, Light End Pressure Inch
Bill of material
Short Spring Plunger SPDN-1/4x20-K-A
WINCO PARTNUMBER
SPDN-1/4x20-K-A
SPDN-1/4x20-K-A
Thread
1/4x20
1/4x20
Position
deactivated
activated
deactivated
activated
L
0.531
0.531
인치
W
0.078
0.078
인치
D2
0.119
0.119
인치
End Force Start
1
1
lbs.
End Force Final
3.5
3.5
lbs.
Weight
0.0020
0.0020
kg
US-Customs Tariff Number
7326908595
ROHS
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성