??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
JW Winco
Description
GN 610 - Spring Loaded Shells, Type HBN, Semi-spherical with collar, stainless steel
Bill of material
Spring Loaded Shell GN 610-3-13-HBN
WINCO PARTNUMBER
GN 610-3-13-HBN
±0,05
3 mm
L0
13 mm
D2
4.1 mm
H
7.0 mm
L1
10.0 mm
L2
8.9 mm
S
0.1 mm
Spring load ≈
5.3 N
Spring load ≈
7.2 N
Weight
0.0002 kg
US-Customs Tariff Number
73209090
ROHS
YES
Product details
Product details
미리보기
3D
치수도
2D
CAD모델 다운로드