??
Catalog navigation
CAD模型选择
可提供的产品: 36
HELP_VARIABLE
Company
JW Winco
Description
GN 415-NG - Side thrust pins, Stainless Steel, smooth
Bill of material
Side thrust pin GN 415-ZD-39-B4-NG-1
WINCO PARTNUMBER
B1
mm
B2
mm
D
mm
+0,5
1 mm
H2
mm
K
mm
L1
mm
mm
输入参数值: L2
mm
cm
inch
ft
L3
mm
mm
M1
mm
M2
mm
M3
mm
M4
mm
R
mm
S
mm
Spring load initial
N
Spring load end
N
Type
Identification no.
Weight
kg
US-Customs Tariff Number
8487900080
ROHS
YES
Product details
Product details
预览
3D
尺寸标注
2D
下载CAD模型