??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
JW Winco
Description
GN 814 - Stainless Steel-Indexing plungers, Type A, front locking
Bill of material
Stainless Steel-Indexing plunger GN 814-8-12-A-SU-NI
WINCO PARTNUMBER
POS
mm
Pin 0,0/-0,04 Bore H7
mm
L1
mm
Identification
D2
D3
34 mm
D4
23 mm
K
21 mm
mm
L3
mm
SW
19 mm
initial / end ~
N
Weight
kg
US-Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели